Quick Search

OilQuick DEUTSCHLAND GMBH OQ80 SW 336F

OilQuick DEUTSCHLAND GMBH OQ80 SW 336F

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ80 SW 336F
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberOQ19851
Unit NumberOQ19851
Catalog Number10107765
Year2018
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax10,690 USD
Tax (19%)2,031 USD
Price Including Tax12,721 USD
Details
Additional informationBORE PIN 1: 90 MM
BORE PIN 2: 90 MM
CONDITION: 90 %
DEPTH GAUGE: 500 MM
WIDTH STICK: 386 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering