Quick Search

OilQuick DEUTSCHLAND GMBH OQ65

OilQuick DEUTSCHLAND GMBH OQ65

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Garching B. München
+49 8932197111
Show phone number
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ65
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberOQ13800
Unit NumberOQ13800
Catalog Number10083964
Year2016
CountryGermany
LocationGarching b. München, Germany
Pricing
Price Excluding Tax7,483 USD
Tax (19%)1,422 USD
Price Including Tax8,905 USD
Details
Additional informationBORE PIN 1: 70 MM
BORE PIN 2: 70 MM
WIDTH STICK: 281 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering