Quick Search

OilQuick DEUTSCHLAND GMBH OQ65 SCHNELLWECHSLER

OilQuick DEUTSCHLAND GMBH OQ65 SCHNELLWECHSLER

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Bad Wünnenberg-haaren
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ65 SCHNELLWECHSLER
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberOQ19493
Unit NumberOQ19493
Catalog Number10087735
Year2018
CountryGermany
LocationBad Wünnenberg-Haaren, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationBORE PIN 1: 70 MM
BORE PIN 2: 70 MM
CONDITION: 60 %
WIDTH STICK: 281 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering