Quick Search

OilQuick DEUTSCHLAND GMBH OQ120 SCHNELLWECHSLE

OilQuick DEUTSCHLAND GMBH OQ120 SCHNELLWECHSLE

Year
2018
Working hours
170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ120 SCHNELLWECHSLE
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberOQ18366
Unit NumberOQ18366
Catalog Number10115411
Year2018
Hours170 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax32,070 USD
Tax (19%)6,093 USD
Price Including Tax38,163 USD
Details
Additional informationBORE PIN 1: 110 MM
BORE PIN 2: 120 MM
CONDITION: 80 %
WIDTH STICK: 501 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering