Caterpillar 299D2 XHPW

Caterpillar 299D2 XHPW

Price
81,000 USD
Year
2018
Working hours
1625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 XHPW
Categorytrack loaders
Serial NumberDX202659
Unit Number5000050T
Catalog NumberCU4611633
Manufacturing Year2018
Hours1625 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 81,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information**

78" GP BUCKET
CERTIFICATION ARR, (US/CANADA)
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
LIGHTS, LED
PACKAGE,DEBRIS MANAGEMENT(DM2)
PAINT, CUSTOM
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Features
Accessories
ENGINEENGINE
Additional Information**

78" GP BUCKET
CERTIFICATION ARR, (US/CANADA)
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
LIGHTS, LED
PACKAGE,DEBRIS MANAGEMENT(DM2)
PAINT, CUSTOM
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone