Quick Search

CAT PVC 350- 380

CAT PVC 350- 380

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN POWER SYSTEMS GMBH
+49 421387750
Show phone number
Basic information
BrandCAT PVC 350- 380
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
CategoryPetroleum Engines
Serial NumberPVC350-380
Unit NumberZ300103
Catalog Number10115520
Year2020
CountryAustria
LocationAustria
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationModul Typ QTY
CAT 370W 450
CAT 375W 810
CAT 380W 1080

New Eqipment with warranty

The monocrystalline half-cell PV modules with black frame and white rear side feature the highly efficient mono PERC technology (Passivated Emitter Rear Cell) with low LID (Light-Induced Degradation) and deliver excellent performance at low temperatures or in poor lighting conditions. The modules reliably provide high output power.

Excellent performance at low irradiance.
Excellent output power in poor irradiation conditions, e.g. twilight, dust and cloud cover.
Reduced resistance loss with lower operating current.
Higher energy yield at lower operating temperature.
Reduced hot-spot risk thanks to optimized electrical design.
Thanks to the robust module design, the installed module can withstand a static load of 5400 Pa on the front side and a hail load of 25 mm at 23 m/s.

19.2 % to 20.9 % efficiency
-0/+5 W positive power tolerance
12-year guarantee on materials and workmanship.
25-year guarantee for linear power output.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering