Quick Search

Wacker DT15

Wacker DT15

Year
2019
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandWacker DT15
Zeppelin Baumaschinen GmbH
CategoryOff Highway Trucks
Serial NumberFA04959
Unit NumberFA04959
Catalog Number10080915
Year2019
Hours650 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax15,946 USD
Tax (19%)3,030 USD
Price Including Tax18,976 USD
Details
Additional informationBODY CAPACITY: 0.8 CBM
BODY CONDITION: 70 %
PAYLOAD: 1.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering