Quick Search

CAT 730-04A

CAT 730-04A

Year
2022
Working hours
979 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT 730-04A
Zeppelin Baumaschinen GmbH
CategoryOff Highway Trucks
Serial Number3T302307
Unit Number3T302307
Catalog Number10092131
Year2022
Hours979 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax368,581 USD
Tax (19%)70,030 USD
Price Including Tax438,611 USD
Details
Additional informationBODY CAPACITY: 17.5 CBM
BODY CONDITION: 80 %
Online Owner's Manual
PAYLOAD: 28 T
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION MIDDLE LEFT: 80 %
TIRES CONDITION MIDDLE RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering