Quick Search

CAT 730TG

CAT 730TG

Year
2020
Working hours
3,933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Waco, TX
+1 877 228 3519
Show phone number
Basic information
BrandCAT 730TG
Caterpillar Financial
CategoryOff Highway Trucks
Serial Number3T301167
Unit NumberOKL5740094
Catalog Number10108795
Year2020
Hours3,933 h
CountryUnited States
LocationWaco, United States
Pricing
Price Excluding Tax330,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
RetarderRetarder
Bed Type - StandardBed Type - Standard
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 months/1,000 hour Equipment Protection Plan may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • No
  • Yes2/13/24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront grill cracked
  • Good
  • Good
  • FairLeft radiator grill cracked
  • Good
  • Good
  • FairLeft lower step bent
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
truck body
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin36/64th75NoNoNo
Left FrontMichelin35/64th72NoNoNo
Left RearMichelin35/64th72NoNoNo
Right CenterMichelin38/64th79NoNoYes
Right FrontMichelin36/64th75NoNoNo
Right RearMichelin35/64tn72NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering