Quick Search

Ausa D150AHG

Ausa D150AHG

Year
2019
Working hours
283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erlangen-frauenaurach
+49 9131999316
Show phone number
Basic information
BrandAusa D150AHG
Zeppelin Baumaschinen GmbH
CategoryOff Highway Trucks
Serial NumberK00084137
Unit NumberK00084137
Catalog Number10112452
Year2019
Hours283 h
CountryGermany
LocationErlangen-Frauenaurach, Germany
Pricing
Price Excluding Tax22,603 USD
Tax (19%)4,295 USD
Price Including Tax26,898 USD
Details
Additional informationBODY CONDITION: 60 %
PAYLOAD: 1.5 T
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering