Currently 18199 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
613 Search results for "Current filter"
Displaying: 553 - 576 Sort by: 
CAT 777GLRC201733,293 h Conditions

See Details
CAT 730, 238,3362019
Cannock
5,460 h

See Details
CAT 730, 238,3362019
Cannock
4,761 h

See Details
CAT 793 C, 231,3322006
Kalgoorlie, WA
94,652 h Specificationslightingair conditionerretarderauto lubemuffler

See Details
CAT 730, 238,3362019
Cannock
4,871 h

See Details
CAT 793C, 231,3322001
Kalgoorlie, WA
113,436 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 231,3322002
Kalgoorlie, WA
116,891 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 777GLRC201822,484 h Conditions

See Details
CAT 740GC, 548,3132020
Cold Lake, AB
4,151 h

See Details
CAT 740GC, 548,3132020
Cold Lake, AB
4,461 h

See Details
CAT 793C, 231,3322000
Kalgoorlie, WA
122,829 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 231,3322001
Kalgoorlie, WA
111,334 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 725, 92,5002005
Nava
9,768 h Conditions

See Details
CAT 772, 325,3762008
Saskatoon, SK
17,236 h

See Details
CAT 777F, 336,3432010
Fort Mackay, AB
27,093 h

See Details
CAT 745 C, 275,0002015
Guadalajara
8,780 h

See Details
CAT 740, 180,000201217,129 h Conditions

See Details
CAT 773E, 320,000201527,829 h Conditions

See Details
CAT 772, 325,3762008
Saskatoon, SK
15,940 h

See Details
CAT 772, 320,9892008
Saskatoon, SK
16,327 h

See Details
CAT 772GLRC2013
银川
8,000 h Conditionsair conditionerbottom dump wag

See Details
CAT 730, 145,5052005
Balzac, AB
11,580 h

See Details
CAT 745C, 233,9782015
Balzac, AB
8,100 h

See Details
CAT AD55B, 446,1412011
Mt Isa, QL
15,541 hlightingair conditionereropsfast fuel

See Details
Show more results

Off Highway Trucks