Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 777GLRC
2017
33293 Hours
MADISA
Brand
CAT 777GLRC
Category
Off Highway Trucks
Serial Number
TNM01085
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
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 777GLRC
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 777GLRC
Year
2017
Working hours
33,293 h
Print
Add to favorites
‹
›
×
Videos of CAT 777GLRC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
MADISA
+52 8184002083
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
CAT 777GLRC
Maquinas Diesel SA de CV
Category
Off Highway Trucks
Serial Number
TNM01085
Catalog Number
10082722
Year
2017
Hours
33,293 h
Country
Mexico
Location
Mexico
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
2
0
bumper
Good
cab or canopy
Good
cab overall condition
Good
REQUIERE LIMPIEZA
car body
Good
decal appearance
Fair
engine doors
Good
front frame
Good
fuel tank
Good
hydraulic tank
Good
main frame welds
Good
paint
Fair
radiator grill & shroud
Good
FALTA TORNILLERIA
rear frame
Good
steps / ladder
Good
TIENE DESMONTADAS ESCALERAS Y BARANDALES DE ACCESO A CABINA.
tin ware
Good
gauges, operator station, console
5
4
0
notes - gauges, operator station, console
CAMARA FRONTAL NO FUNCIONA
air conditioner
Fair
REQUIERE MTTO
dash console
Good
door latches & hinges
Good
floor mats
Good
gauges
Good
glass/mirrors
Fair
ALGUNOS ESPEJOS QUEBRADOS
seat cushion / arm rest
Fair
REQUIERE TAPIZADO
switches
Good
windshield wipers
Fair
engine
6
3
0
oil leaks
No
notes - engine 1
FILTROS DE ACEITE Y COMBUSTIBLE NO CAT
air cleaners
Fair
FILTROS SUCIOS
belts / pulleys - engine
Fair
exhaust / muffler
Fair
UN POCO DOBLADO DE LA PUNTA
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system 1
No
belts / pulleys - cooling system
Good
coolers
Good
hoses
Good
hoses & tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
2
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Fair
PRESNETA HUMEDAD
starter electric
Good
wiring
Fair
transmission
1
2
0
transmission
Good
transmission - forward shifts
Fair
AL HACER CAMBIOS GOLPETEA
transmission - reverse shifts
Fair
AL HACER CAMBIOS GOLPETEA
steering
0
3
0
steering cylinder
Fair
CON FUGA
steering tank
Fair
CON FUGA EN FILTROS
suspension cylinders
Fair
ESTAN DESCARGADOS
brake
0
1
0
lines / tubes
Fair
COM HUMEDAD EN VARIAS MANGUERAS
axle assemblies
0
3
0
notes - axle assemblies
MAZA DELANTERA DERECHA E IZQUEIRDA CON HUEMDAD LAS 2
differential - axle assemblies
Fair
FUGA POR TAPON DE DRENE.
left final drive
Fair
CON PRESENCIA DE HUMEDAD
right final drive
Fair
CON PRESENCIA DE HUMEDAD
hydraulics
2
1
0
lift cylinders - hydraulics
Good
overall operating condition
Good
tank
Fair
CON HUMEDAD EN CONEXIONES.
final drives
1
3
0
differential - final drives
Fair
CON HUMEDAD LOS 2
rear axle
Fair
rear final drives
Fair
wheel lugs & rims - final drives
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
BRIDGESTONE
85
Left Rear Inside
BRIDGESTONE
60
Yes
Yes
Right Front
BRIDGESTONE
85
Right Rear Inside
BRIDGESTONE
60
Yes
Yes
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame - general condition
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 777GLRC on Mascus USA