Quick Search

Volvo G970

Volvo G970

Year
2014
Working hours
9,506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandVolvo G970
Michigan CAT
Categorymotor graders
Serial Number530056
Unit Number530056
Catalog Number10109024
Year2014
Hours9,506 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax49,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
LightingLighting
ROPS - EnclosedROPS - Enclosed
Differential LockDifferential Lock
FendersFenders
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Defroster FanDefroster Fan
Moldboard Size - 14'Moldboard Size - 14'
Tire SizeTire Size
Cab Profile - LowCab Profile - Low
Drive - TandemDrive - Tandem
Hydraulic ValvesHydraulic Valves
Steering Type - WheelSteering Type - Wheel
Throttle LockThrottle Lock
Additional informationCONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
VOLVO- CAB, AC, 14' BLD, 17.5-R25
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • No
  • No
  • Good
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • FairTop rear of hood cracked over grille
  • FairSurface rust and scale rust over lower machine and rims
  • FairTop of grille dented and bent,
  • Good
  • GoodLeft lower ladder step mounimg bolt missing
safety items
310
  • Yes
  • GoodWorking
  • GoodWorking
  • GoodWorking
  • FairRetractable style belt, not dated
gauges, operator station, console
1420
  • No
  • No
  • Equipped with backup camera and AM/FM cd radio
  • FairNot blowing real cold
  • Good
  • Good
  • Good
  • Good
  • GoodCab glass and mirrors in plqce (no chips or cracks)
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAm/fm cd player
  • Good
  • GoodAir ride seat suspension armrest worn
  • Good
  • FairRight lower wiper not working, (blades worn)
engine
500
  • NoSlight
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Powered by Volvo D9B
  • Normal
  • GoodRed, full
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
500
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Yes
  • Has active fault code for engine-oil level (full on stick)
  • Good
  • Good
  • Good
  • Good
  • GoodRight front plow light not working
transmission
410
  • Yes
  • No
  • Yes
  • No
  • Shifted through speeds, autoshift fumction working
  • Good
  • FairControl is loose in side console
  • Good
  • Good
  • Good
steering
700
  • GoodStarting to show wear in center pin area
  • Good
  • GoodDirt collecting at left front steering cylinder
  • Good
  • GoodSteering functions operated good
  • Good
  • GoodBoth dry
brake
400
  • Service and parking brake operated good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
300
  • REAR DIFF REBUILT 5/6/2021- FOR $35,596*****
  • Good
  • Good
  • Good
hydraulics
930
  • Plumbed for snow wing auxiliary hydraulics to rear of machine, also has auxiliary hydraulics plumbed to front of machine
  • FairCircle drive gear bushing shows some wear
  • GoodDry
  • Good
  • Good
  • FairCooler combation valve block leaking
  • GoodBoth dirt
  • Good
  • GoodHydraulic functions operated good
  • Good
  • FairSide shift cylinder leaking from packing
  • Good
  • Good
blade
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas some vertical play in blade side shift wear plates
tires
  • 17.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterUnicure (CSG)1540NoNoNo
Left FrontUnicure (CSG)1650NoNoNo
Left RearUnicure (CSG)410NoNoNo
Right CenterUnicure (CSG)825NoNoNo
Right FrontUnicure (CSG)2060NoNoNo
Right RearUnicure (CSG)620NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering