Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
John Deere
Quick Search
Contact dealer
John Deere & CO. 772D
2008
14265 Hours
ZIEGLER CAT
Brand
John Deere & CO. 772D
Category
motor graders
Serial Number
DW772DX620490
Unit Number
EQ0120110
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere & CO. 772D
Home
Construction
Road Construction Equipment
motor graders
John Deere
John Deere & CO. 772D
Year
2008
Working hours
14,265 h
Print
Add to favorites
‹
›
×
Videos of John Deere & CO. 772D
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
55,000
ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere & CO. 772D
Ziegler CAT
Category
motor graders
Serial Number
DW772DX620490
Unit Number
EQ0120110
Catalog Number
10118108
Year
2008
Hours
14,265 h
Country
United States
Location
MASON CITY, United States
Pricing
Price Excluding Tax
55,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Drive - All Wheel
Drive - All Wheel
Moldboard Size - 14'
Moldboard Size - 14'
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Fenders
Fenders
Ether Aid
Ether Aid
Guard, Transmission
Guard, Transmission
Auto Shift
Auto Shift
Tier 2 Compliant
Tier 2 Compliant
Blade Extension
Blade Extension
Front Hitch/Lift
Front Hitch/Lift
Rear Window Defrost
Rear Window Defrost
Tire Size
Tire Size
Cab Profile - Low
Cab Profile - Low
Hydraulic Valves
Hydraulic Valves
Steering Type - Wheel
Steering Type - Wheel
Throttle Lock
Throttle Lock
Additional information
Cab
Heat
A/C
Radio
17.5 tires
14ft MB
Snow wing
Front lift group
John Deere Motor Grader
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
8
0
cleaning required
Yes
s.o.s. taken
No
notes - general appearance
THE MACHINE HAS SURFACE RUST.
battery box
Fair
cab or canopy
Fair
SURFACE RUST.
crankcase guard / transmission guard
Good
HAS A TRANSMISSION GUARD.
decals
Good
draw bar
Fair
MINIMUM PLAY.
engine enclosures
Fair
fenders
Good
front frame welds
Good
NO CRACKS WERE SEEN.
fuel tank
Good
grab irons
Good
hood
Fair
SURFACE RUST.
paint
Fair
THE MACHINE HAS AN OVERALL SURFACE RUST.
pre-cleaner bowl
Good
radiator grill
Good
rear frame welds
Good
NO CRACKS WERE SEEN.
sheet metal
Fair
SURFACE RUSTED.
steps / ladder
Fair
THE R.H. MOUNT & LOWER STEP ARE BENT. THE L.H. STEP HAS A TORN BELT.
safety items
4
1
0
rops
Yes
THE ROPS ARE CLEAN. THE OUTSIDE HAS SURFACE RUST.
rops certification plate
Yes
CERTIFICATION IS IN PLACE.
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
safety locks / pins
Good
seat belt / date
Fair
FUNCTIONAL.
gauges, operator station, console
13
3
0
current o&mm
Yes
air conditioner - operator station
Good
COOLING
dash console
Good
door latches / seals
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Fair
FRONT TOP GLASS IS CRACKED.
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
ACCURATE
monitoring panel / display
Good
radio type & condition
Good
STANDARD RADIO.
seat cushion / arm rest
Fair
DIRTY.
seat suspension type / condition
Good
AIR SUSPENSION.
switches
Good
windshield wipers
Fair
engine
3
5
0
blow by
Yes
MODERATE TO HIGH.
compression in radiator
No
epa decal legible
Yes
TIER II
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
notes - engine
THE VIBRATION DAMPNER WAS REPLACED & THE CYLINDER HEAD WERE RECONDITIONED AT 11,720 HOURS. THE ENGINE RUNS FAIR WITH MODERATE UNEVENNESS ON STARTUP SETTLING IN TO A SLIGHT UNEVEN RUN WHEN WARM.
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
air cleaners
Fair
anti-freeze color / level
Good
THE COLOR IS NORMAL
engine supports
Good
exhaust / muffler / stack
Fair
fuel injection system
Fair
THE INJECTORS & LINES WERE REPLACED AT 11720 HOURS.
governor / control
Good
THE GOVERNOR CONTROL PEDAL IS NEW.
operating condition - engine
Fair
turbocharger / blower
Fair
ORIGINAL
cooling system
6
2
0
leaks
No
belts / pulleys - cooling system
Fair
coolers
Good
fan
Good
fan drive / type
Good
HYDRAULIC
hoses
Fair
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
3
2
0
active codes
No
block heater
Yes
ether aid
Yes
signal lights
Yes
alternator
Good
batteries / cables
Good
starter
Good
wiring
Fair
work lights
Fair
TWO LIGHTS ARE OUT.
transmission
10
1
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
notes - transmission
REMAN TRANSMISSION INSTALLED 9-23 AT14,258 HOURS. THE TRANSMISSION IS SHIFTING NORMAL TO ALL GEARS.
case - transmission
Good
controls - transmission
Fair
DETENTS ARE WORN BUT FUNCTIONAL.
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
all wheel drive
5
2
0
all wheel drive notes
THE CHARGE & MAIN PUMP WERE REPLACED AT 10,304 HOURS AGO. THE ALL WHEEL DRIVE IS PERFORMING NORMAL.
all wheel drive lines / fittings
Fair
MINOR DAMAGE, NO LEAKS SO FUNCTIONAL.
all wheel drive operating condition
Good
all wheel drive valve
Good
controls / settings
Good
drive motors
Fair
ORIG
final drives / oil levels
Good
LEVEL WITH A CLEAN APPEARANCE.
pump
Good
steering
12
1
0
notes - steering
THE MACHINE IS STEERING NORMAL.
articulate p & b
Fair
MODERATE MOVEMENT IN THE ARTICULATION PINS.
king pins
Good
lines / fittings
Good
steering column / tilt
Good
steering cylinder
Good
steering frame
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
steering valve
Good
tie rods / rod ends
Good
wheel / joystick
Good
WHEEL
wheel lean cylinder - steering
Good
brake
5
0
0
notes - brake
ALL BRAKES ARE FUNCTIONING NORMAL.
control valve
Good
lines
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
3
3
0
drivetrain / tandem notes
THE L.H. WHEEL HUB WAS RESEALED AT 12,346 HOURS. THE DRIVETRAIN IS PERFORMING NORMAL.
differential
Fair
ORIG
differential lock / operation
Good
FUNCTIONAL.
oscillating hubs / oil level
Good
planetary
Fair
ORIG
tandem housing / drive chains
Fair
wheel lugs & rims
Good
hydraulics
8
5
1
notes - hydraulics
THE IMPLEMENT HYDRAULICS ARE PERFORMING NORMAL.
articulation cylinders
Poor
THE R.H. ARTICULATION CYLINDER IS LEAKING LEVEL 3.
circle drive box
Fair
circle side shift cylinder
Good
cylinder mounts / pins
Good
YOKES HAVE MINOR FUNCTIONAL MOVEMENT.
hydraulic lines / fittings
Good
hydraulic pump
Good
hydraulic valves
Good
lift cylinders
Good
linkage
Good
operating condition - hydraulics
Fair
saddle pin / actuator
Fair
side shift cylinder
Fair
LEAKING LEVEL 2.
tank / sight glass / cap
Good
tip cylinder
Fair
MINOR MOVEMENT, FUNCTIONAL.
blade
5
5
1
circle a frame
Good
circle frame
Good
circle shoes / inserts
Fair
THE CIRCLE NEEDS ADJUSTMENT DUE TO IT NOT OPERATING SMOOTHLY.
cutting edge
Poor
10% left
cylinder balls / caps
Fair
MINOR MOVEMENT IN LIFT CYLINDER. THE CENTERSHIFT CAPS HAVE MODERATE MOVEMENT.
face / moldboard
Good
frog / base edge
Fair
moldboard tip brackets / inserts
Fair
SOME MODERATE WEAR IN THE BLADE SLIDES.
ring gear
Fair
saddle
Good
tip bracket pivots / bearings
Good
NO PLAY IN THE LOWER BLADE PIVOTS.
tires
Radial
Yes
Tire Size - TIRES
17.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
UNICURE CSG
10
Yes
No
No
Left Front
UNICURE CSG
70
Yes
No
No
Left Rear
UNICURE CSG
30
Yes
No
No
Right Center
UNICURE CSG
55
Yes
No
No
Right Front
MICHELIN X SNOW PLUS
70
No
No
No
Right Rear
UNICURE CSG
35
Yes
No
No
comments, misc. repairs, general remarks
comment 1
THE MACHINE CURRENTLY HAS A LITTLE UNEVENNESS UNTIL THE ENGINE IS WARM THEN ITS MINOR. THE TRANSMISSION WAS RECENTLY REPLACED WITH A REMAN. THE CIRCLE SHOULD SEE OVERALL ADJUSTMENT ONLY NO REPLACEMENT PARTS ARE
comment 2
NECESSARY. THE DRIVETRAIN IS OVERALL FUNCTIONAL BUT ORIGINAL. THE MACHINE HAS A VERY SURFACE RUSTED APPEARANCE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere & CO. 772D on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.