John Deere & CO. 772A

John Deere & CO. 772A

Price
15,000 USD
Year
1982
Working hours
2781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 772A
Categorymotor graders
Serial Number405205DW
Unit Number470643
Catalog NumberCU4501441
Manufacturing Year1982
Hours2781 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 15,000
Tax-
Price Including Tax-
Features
Accessories
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional Information* HOUR METER REPLACED*
* NO RIPPER * NO SHANKS
12' MOLDBOARD X 24"HEIGHT (WORN)
1982 JOHN DEERE 772A M/GRADER
2781/07/11/19
AS IS / AS RECEIVED
CIRCLE, DIA:59.1 W/360'
ENGINE,6-466A,150HP,6CYL,T-2
EROPS / ALARM, TRAVEL / BEACON
HYDRAULICS, STANDARD 36GPM
LIGHTING, WORK FRONT & REAR
SCARIFIER W/O SHANKS/FRT MOUNTED
SEAT,VINYL STANDARD( TORN)W/BELT
STEERING, WHEEL W/JOYSTICK
TIRES, 14.00-24 FRM 75% TO 50%
TRANSMISSION,POWERSHIFT F8-R4
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • scarifer
  • tires
general appearance
  • No
  • No
  • Fair
  • Fair
  • FairOLD
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorOLD AND FADED
  • PoorMISSING GRILLE
  • Fair
  • FairMISC DENTS
safety items
  • Poor
  • PoorDOES NOT WORK
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
  • Fair
  • Fair
  • Poor
  • Fair
  • FairRIGHT FRONT BOTTOM GLASS CRACKED
  • Poor
  • GoodHAS BEEN REPLACED- TOTAL HOURS UNKNOWN
  • Fair
  • PoorTORN
  • Fair
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • GOOD
  • Normal
  • Fair
  • Good
  • Fair
  • Good
  • Good
cooling system
  • No
  • Fair
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Fair
transmission
  • YesMINOR
  • Yes
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
steering
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorBOTH LEAK
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
  • Good
  • PoorBRAKE PEDAL IN CAB LEAKING
  • Fair
hydraulics
  • Yes
  • FairMISC WEAR
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorBOTH LEAK
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
blade
  • FairGOUGES ON TOP FACE
  • FairMISC GOUGES ON TOP FACE
  • Poor
  • PoorNEED TO BE REPLACED
  • Fair
  • Fair
  • Fair
  • Poor
  • FairMISC WEAR
  • Fair
  • Poor
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • HOUR METER HAS BEEN CHANGED- TOTAL HOURS UNKNOWN
  • TIRES OK
  • NO PUSH BLOCK OR RIPPER
  • MISC LEAKS
drivechain / tandems
  • MISC LEAKS
  • Fair
  • Good
  • Good
  • Good
ripper
  • NO RIPPER
  • PoorNO SHANKS
scarifer
  • FRONT MOUNT
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorNO SHANKS
tires
  • Yes
  • No
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterSAMSON75NoYesNo
Left FrontBRIDGESTONE20NoYesYes
Left RearSAMSON50NoNoNo
Right CenterSAMSON75NoNoNo
Right FrontSOLIDEAL100NoNoNo
Right RearSAMSON50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone