Quick Search

Champion D600

Champion D600

Price
$12,000
Year
1974
Working hours
1,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Fabick CAT
Schofield, WI
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandChampion D600
Categorymotor graders
Serial Number600.481.7327
Unit Number7327
Catalog Number4714172
Year1974
Hours1,382 h
CountryUnited States
LocationSchofield, WI
Pricing
Price Excluding Tax12,000 USD
Tax-
Price Including Tax-
Details
Additional informationDIFF LOCK
HIGH PROFILE CAB
14' MOLDBOARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2610
  • No
  • Overall poor appearance due to surface rust
  • Fair
  • Poor
  • Good
  • Poor
  • Good
  • Poor
  • Poor
  • Fair
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • Fair
  • Fair
  • Fair
  • FairStraight but rusty
  • Poor
safety items
011
  • Yes
  • No
  • No
  • Overall poor condition
  • Poor
  • Fair
gauges, operator station, console
153
  • No
  • No
  • No
  • Overall fair -poor condition
  • Fair
  • Fair
  • Poor
  • Fair
  • Good
  • Fair
  • Poor
  • Fair
  • PoorDidn’t work
engine
430
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall fair condition
  • Good
  • Some smoke
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
cooling system
530
  • Overall fair condition
  • No
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
electrical, starting and charging system
230
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • GoodNew
  • Good
  • Fair
  • FairSome didn’t work
transmission
380
  • No
  • No
  • No
  • No
  • Overall fair condition
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
250
  • Works but not power steering
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
brake
031
  • Left pedal ok right goes to floor
  • Fair
  • Fair
  • Fair
  • PoorRight pedal goes to floor
hydraulics
0110
  • YesValve
  • Overall fair condition with some leaks
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairPlay in linkages
  • Fair
  • Fair
  • FairPlay in ends
  • Fair
blade
360
  • Play in blade
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Overall fair-poor condition
drivechain / tandems
310
  • Overall fair condition
  • Good
  • Good
  • Fair
  • Good
tires
  • Yes
  • No
  • 10% on fronts 40% on rears
  • Overall fair condition
  • 14.00-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering