Quick Search

Champion 740A

Champion 740A

Year
1998
Working hours
7,580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandChampion 740A
Michigan CAT
Categorymotor graders
Serial Number029031
Catalog Number10119290
Year1998
Hours7,580 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax28,703 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
BEACONBEACON
THROTTLE LOCKTHROTTLE LOCK
FRONT HITCH/LIFTFRONT HITCH/LIFT
SNOW WINGSNOW WING
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional information12' MOLDBOARD
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
670
  • No
  • FairRust holes in bottom rear.
  • Good
  • FairHeavy rust on cab. Lower front corners rusted through.
  • FairLight scratches faded slight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRust with scratches. Faded
  • FairBolt missing at top right corner. Grill is straight.
  • FairPanel on left side of cab laying on cab floor.
  • FairLeft side bent.
safety items
311
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorNot holding on slight incline.
  • FairNo inspection date
gauges, operator station, console
1150
  • No
  • No
  • No
  • FairBlowing outside air.
  • FairLight scratches dirty. Cracked at steering column.
  • FairLatch that holds left door open is very stiff
  • Good
  • FairWorn slight a little dirty.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM cassette
  • FairBoth armrests worn slight. No holes in seat.
  • GoodSpring suspension
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • YesLeaking on left side. Possible valve cover gasket.
  • No
  • Normal
  • Good
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
420
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairBoth rear and lower front moldboard flood lights inoperable, left rear tail light inoperable
transmission
600
  • YesClutch booster leaking heavy down side of transmission.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
820
  • Good
  • FairBoth leaking slight. Both articulate cylinders leaking slight.
  • Good
  • GoodHas some play.
  • Good
  • Good
  • Good
  • FairShows some wear.
  • Good
  • GoodBoth dry.
brake
401
  • Good
  • Good
  • PoorWill not hold on slight incline.
  • Good
  • Good
drivechain / tandems
210
  • GoodDry
  • Good
  • FairRusty
hydraulics
850
  • Yes
  • Good
  • FairBoth circle drive cylinders leaking slight.
  • FairDamp.
  • FairRubber coating weathered.
  • Good
  • Good
  • FairRight side leaking slight.
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • FairBoth leaking slight
blade
350
  • Good
  • Good
  • FairHas some movement can be tightened up.
  • FairCarbide teeth missing in center shows wear.
  • FairAll have some play with no shims remaining to tighten up.
  • FairShows some wear.
  • FairShows some wear.
  • Good
snow wing
200
  • Comes with 12’ snow wing.
  • Good
  • Good
tires
  • Approximately 45% remaining.
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin XTLA15/3245%YesNoYes
Left FrontMichelin XTLA28/3285%YesNoNo
Left RearMichelin XTLA10/3230%YesNoNo
Right CenterMichelin XTLA8/3225%YesNoNo
Right FrontMichelin XTLA23/3270%YesNoNo
Right RearMichelin XTLA5/3215%YesNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering