Caterpillar 160M3 AWD

Caterpillar 160M3 AWD

Price
475,000 USD
Year
2019
Working hours
623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M3 AWD
Categorymotor graders
Serial NumberN9K01096
Unit NumberN9K1096
Catalog NumberCU4523860
Manufacturing Year2019
Hours623 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax475,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information820

SNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, AXLE HOSE
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED 24V
MOUNT,SNOW WING,FRAME RDY HAL
PRECLEANER, SY-KLONE
RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
SHANKS/TEETH, RIPPER/SCARIFIER
CAB, PREMIUM (INTERIOR)
LIFT GROUP, FRONT MOUNTING
MOLDBOARD, 16 FT
COLD WEATHER PLUS PACKAGE AWD
CONTROLS, PERFORMANCE BUNDLE
ENGINE, TIER IV
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIFT GROUP, MANUAL, FRONT
LIGHTS, ROADING, HALOGEN
LIGHTS, WORKING, PLUS, HALOGEN
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information820

SNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, AXLE HOSE
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED 24V
MOUNT,SNOW WING,FRAME RDY HAL
PRECLEANER, SY-KLONE
RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
SHANKS/TEETH, RIPPER/SCARIFIER
CAB, PREMIUM (INTERIOR)
LIFT GROUP, FRONT MOUNTING
MOLDBOARD, 16 FT
COLD WEATHER PLUS PACKAGE AWD
CONTROLS, PERFORMANCE BUNDLE
ENGINE, TIER IV
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIFT GROUP, MANUAL, FRONT
LIGHTS, ROADING, HALOGEN
LIGHTS, WORKING, PLUS, HALOGEN
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone