Caterpillar 140M2AWT

Caterpillar 140M2AWT

Price
166,970 USD
Year
2012
Working hours
6269 h
Videos of Caterpillar 140M2AWT
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWT
Categorymotor graders
Serial NumberR9G00176
Unit NumberQUC0135
Catalog NumberCU2514730
Manufacturing Year2012
Hours6269 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 166,970
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

140M2 2012
LANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
HITCH, TOWING
WEATHER, COLD PLUS
LINES,STANDARD W/O ACCUMULATOR
PRECLEANER
INSTALLATION AR- BOX FRAME
BASE & 2 (FL, RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
TIRES, 17.5R25 BS VKT 1* MP
LANGUAGE, ENGLISH
RADIO,12V, AM/FM, WEATHERBAND
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
SUN SHADE, REAR
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, BASIC
MIRRORS, OUTSIDE HEATED
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
ROLL ON-ROLL OFF
ARTICULATED GUARD
CAMERA, REAR VISION
PRECLEANER(SNOW)
DIFF LOCK/UNLOCK
TRIMBLE / SITECH READY
- INSTALLED 01/12/18 WO 0446995
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • YesFEW LEAKS - USEABLE
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 3115 HOURS
drivechain / tandems
  • Good
tires
  • 60%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front60NoYesNo
Left Rear60NoYesNo
Right Front60NoYesYes
Right Rear60NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone