Caterpillar 140M

Caterpillar 140M

Price
164,465 USD
Year
2016
Working hours
4773 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D04785
Unit Number507020
Catalog NumberCU4598443
Manufacturing Year2016
Hours4773 h
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 164,465
Tax-
Price Including Tax-
Details
Additional InformationSNOW ARRANGEMENT
*ALTERNATOR, 150 AMP (AC)
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, WARNING LIGHT
*RADIO GP - AM/FM
*TRANSMISSION, AUTOSHIFT
ARTICULATION GUARD
BASE + 5(WM, WT, DA1, FL, RIP)
EXTENSION,BLADE,24"X27"X1"LH
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
NO ACCUGRADE
NO COMPRESSOR
PRE-EMISSIONS CREDITS FOR CNDA
**FINNING VALUE USED**
"AS IS - WHERE IS"
Features
Additional InformationSNOW ARRANGEMENT
*ALTERNATOR, 150 AMP (AC)
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, WARNING LIGHT
*RADIO GP - AM/FM
*TRANSMISSION, AUTOSHIFT
ARTICULATION GUARD
BASE + 5(WM, WT, DA1, FL, RIP)
EXTENSION,BLADE,24"X27"X1"LH
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
NO ACCUGRADE
NO COMPRESSOR
PRE-EMISSIONS CREDITS FOR CNDA
**FINNING VALUE USED**
"AS IS - WHERE IS"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Corey Wilton
Canada
Telephone:+1 306 949 6232
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone