Caterpillar 140M3

Caterpillar 140M3

Price
205,650 USD
Year
2015
Working hours
3307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00470
Unit NumberE160306
Catalog NumberCU4661236
Manufacturing Year2015
Hours3307 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 205,650
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationCIRCLE CLUTCH
ROPS: ENCLOSED
AUTO ARTICULATION
REAR RIPPER/SCARIFIER
BLADE LENGTH: 14 FT
# SCAR SHANKS: 9
CAB: LOW PROFILE
TIRE SIZE: 17.5-25
ENGINE TIER RATING: TIER 4 FINAL
ARO/GPS READY
PRODUCT LINK: INQUIRE FOR OPTIONS ON
DRIVE: 4WD
ECM DOWNLOAD
SIDE SHIFT &TIP CONTROL
HEATER
AIR CONDITIONING
STABLE BLADE
ADVANCED CONTROL JOYSTICK
# RIPPER SHANKS: 3
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationCIRCLE CLUTCH
ROPS: ENCLOSED
AUTO ARTICULATION
REAR RIPPER/SCARIFIER
BLADE LENGTH: 14 FT
# SCAR SHANKS: 9
CAB: LOW PROFILE
TIRE SIZE: 17.5-25
ENGINE TIER RATING: TIER 4 FINAL
ARO/GPS READY
PRODUCT LINK: INQUIRE FOR OPTIONS ON
DRIVE: 4WD
ECM DOWNLOAD
SIDE SHIFT &TIP CONTROL
HEATER
AIR CONDITIONING
STABLE BLADE
ADVANCED CONTROL JOYSTICK
# RIPPER SHANKS: 3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOut of date . Unable to read installation date
gauges, operator station, console
  • Yes
  • No
  • Yes
  • GoodOutside temp 94° vent air 46°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • Good
  • GoodCat
  • FairStains in bottom cushion
  • Good
  • Good
  • GoodWashers not working
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairChange at service
  • GoodRed
  • Good
  • Good
  • Good
  • FairMISSING SCREEN IN FILL NECK
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHyd
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Transmission guard cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDead engine test passed
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • FairMovement in lift cylinder mounts
  • Good
  • Good
  • Good
  • FairMovement on trunnions and lift cylinder mounting balls
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • FairCould use a shim job
  • Good
  • FairSome movement see lift cyl notes
  • Good
  • Good
  • FairSome movement
  • FairSome wear
  • Good
comments, misc. repairs, general remarks
  • SERVICE MACHINE
  • UNLOAD AND LOAD
  • INSPECT MACHINE
  • QUOTE MACHINE
  • WASH
  • FINAL INSPECTION
drivechain / tandems
  • Good
  • Good
emissions
  • No
  • 100%
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMissing two riper shanks
  • Good
tires
  • 17.5r25 &17.5 25 l3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone 17.5 25 L 32055NoNoNo
Left FrontBridgestone 17.5R 251952NoNoYes
Left RearFire stone2055NoNoNo
Right CenterFire stone 17.5 25 L 31952NoNoNo
Right FrontBridgestone 17.5R251952NoNoNo
Right RearFirestone 17.5 25 L31952NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone