Caterpillar 140M3

Caterpillar 140M3

Price
215,464 USD
Year
2016
Working hours
3324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00612
Unit NumberE131471
Catalog NumberCU4566022
Manufacturing Year2016
Hours3324 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$ 215,464
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationHEATER
PRODUCT LINK: INCLUDES
AUTO ARTICULATION
ROPS: ENCLOSED
BLADE LENGTH: 14'
ARO/GPS READY
AIR CONDITIONING
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
ENGINE TIER RATING: T4F
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationHEATER
PRODUCT LINK: INCLUDES
AUTO ARTICULATION
ROPS: ENCLOSED
BLADE LENGTH: 14'
ARO/GPS READY
AIR CONDITIONING
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone