Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$140,000
Year
2012
Working hours
7,699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Windsor, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00894
Unit Number421177
Catalog Number2367350
Year2012
Hours7,699 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax140,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationTIER 4 INTERIM
C9 ENGINE
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
HITCH, TOWING
GUARD GP, HITCH
WEATHER, COLD PLUS
LINES,STANDARD W/O ACCUMULATOR
ENGINE, VHP PLUS
PRECLEANER
BASE + 1 (FL)
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
TIRES, 14.0R24 MX XSNO+ 50%
LIGHTS, WORKING, PLUS
COMFORT PACKAGE
HEATER, ENGINE COOLANT, 120V
MIRRORS, OUTSIDE HEATED
MOUNTING, FRONT LIFT
TRANSMISSION, AUTOSHIFT
MOUNTING, FOR WARNING LIGHT
FENDERS, FRONT, NON-AWD
GRADE CONTROL X SLOPE
FENDERS, REAR
BLADE EXTENSION GP,2',R.H.
AMBER ON LEFT / BLUE ON RIGHT
LIFT GROUP, HYDRAULIC IN
7697 BW 05/24/22
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • No
  • No
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1000
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
510
  • FairLittle lose need repaired
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
100
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
drivechain / tandems
100
  • Good
tires
  • Tire size19.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2678NoNoNo
Left RearMichelin2273NoNoNo
Right FrontMichelin2475NoNoNo
Right RearMichelin2475NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering