Caterpillar 12M3

Caterpillar 12M3

Price
253,644 USD
Year
2016
Working hours
1605 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00618
Unit NumberE134321
Catalog NumberCU2460440
Manufacturing Year2016
Hours1605 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 253,644
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
ENGINE TIER RATING: T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
ROPS: ENCLOSED
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone