Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 120M AWD
2011
8210 Hours
FABICK CAT
Brand
CAT 120M AWD
Category
motor graders
Serial Number
B9W00204
Unit Number
B9W00204
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 120M AWD
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 120M AWD
Year
2011
Working hours
8,210 h
Print
Add to favorites
‹
›
×
Videos of CAT 120M AWD
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
107,000
FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 120M AWD
Fabick CAT
Category
motor graders
Serial Number
B9W00204
Unit Number
B9W00204
Catalog Number
10052598
Year
2011
Hours
8,210 h
Country
United States
Location
Madison, United States
Pricing
Price Excluding Tax
107,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Drawbar
Drawbar
Additional information
14' BLADE CUTTING EDGE
14' MOLDBOARD
14.00-24 TIRES
BASE +1
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
3
0
cleaning required
No
notes - general appearance
Overall good appearance
battery box
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Fair
draw bar
Good
engine enclosures
Fair
A few small rust spots & all hinges are sticking including coolant bottle cover on top of hood
fiberglass
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Good
plastic (exterior)
Good
pre-cleaner bowl
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Fair
Bottom left step is bent
safety items
5
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
notes - safety items
Overall good condition
back up alarm
Good
horn
Good
parking brake - safety items
Good
safety locks / pins
Good
seat belt / date
Good
Jul 10
gauges, operator station, console
16
1
0
current o&mm
Yes
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
Overall good condition
air conditioner - gauges, operator station, console
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
AM/FM
seat cushion / arm rest
Good
seat suspension type / condition
Good
Air
switches
Good
windshield wipers
Fair
engine
6
2
0
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
A couple minor leaks
pre lube system
No
water in oil
No
notes - engine
Overall good condition
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None
air cleaners
Fair
anti-freeze color / level
Good
Red/ good in bottle
engine supports
Good
exhaust / muffler / stack
Fair
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
leaks / type
No
cooling system
7
1
0
notes - cooling system
Overall good condition
leaks
No
belts / pulleys - cooling system
Fair
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
0
1
jump start terminal
Yes
signal lights
Yes
notes - electrical, starting and charging system
Overall good condition
alternator
Good
batteries / cables
Poor
Completely dead needed jump start
starter
Good
wiring
Good
work lights
Good
transmission
11
0
0
leaks - transmission
No
powershift
Yes
transmission - noisy
No
notes - transmission
Overall good condition
case - transmission
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
all wheel drive
6
0
0
all wheel drive notes
Overall good condition
all wheel drive lines / fittings
Good
all wheel drive operating condition
Good
all wheel drive valve
Good
controls / settings
Good
drive motors
Good
pump
Good
steering
13
0
0
notes - steering
Overall good condition
articulate p & b
Good
king pins
Good
lines / fittings
Good
steering cylinder
Good
steering frame
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
steering valve
Good
supplemental steering
Good
tie rods / rod ends
Good
wheel / joystick
Good
wheel lean cylinder - steering
Good
brake
8
0
0
notes - brake
Overall good condition
accumulators
Good
brake linkage
Good
compressor
Good
control valve
Good
lines
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
5
0
0
drivetrain / tandem notes
Overall good condition
differential
Good
drivetrain / tandem leaks
Good
None visible
planetary
Good
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
13
1
0
leaks - hydraulics
No
notes - hydraulics
Overall good condition
blade cushion
Good
circle drive box
Good
circle side shift cylinder
Good
cylinder mounts / pins
Fair
Some play
hydraulic lines / fittings
Good
hydraulic pump
Good
hydraulic valves
Good
lift cylinders
Good
linkage
Good
operating condition - hydraulics
Good
pump drive shaft
Good
side shift cylinder
Good
tank / sight glass / cap
Good
tip cylinder
Good
blade
3
8
0
notes - blade
Overall fair condition Play in all areas
circle a frame
Fair
circle frame
Fair
circle shoes / inserts
Fair
cutting edge
Fair
cylinder balls / caps
Fair
face / moldboard
Good
frog / base edge
Good
moldboard tip brackets / inserts
Fair
ring gear
Fair
saddle
Good
tip bracket pivots / bearings
Fair
tires
Bias
No
Radial
Yes
Average Life Remaining - TIRES
30%
Notes - TIRES
Overall fair condition
Tire Size - TIRES
14.00R24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Bridgestone
40
No
No
No
Left Front
Bridgestone
10
No
Yes
No
Left Rear
Bridgestone
40
No
Yes
Yes
Right Center
Bridgestone
40
No
Yes
No
Right Front
Bridgestone
5
No
Yes
Yes
Right Rear
Bridgestone
40
No
No
No
comments, misc. repairs, general remarks
comment 1
Overall good condition
comment 2
Needs batteries
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.