Caterpillar 12M3

Caterpillar 12M3

Price
190,150 USD
Year
2018
Working hours
4,248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00999
Unit NumberUS-1237038
Catalog NumberCU4832212
Manufacturing Year2018
Hours4,248 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax190,150 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
PUSHBLOCKPUSHBLOCK
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
THROTTLE LOCKTHROTTLE LOCK
Additional information14' MOLDBOARD
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BLUETOOTH RADIO
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
MIRRORS
REARVIEW CAMERA
SUPPLEMENTAL STEERING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • tires
general appearance
  • No
  • YesEngine sample taken 10-27-21 @ 4248 hs
  • Good
  • Good
  • GoodEROPS
  • GoodFront mount
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yesiso 3471-2008
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled November 2021
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good70 ambient - 48 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70 ambient - 102 vent
  • Good
  • Good4248 hours
  • Good
  • GoodAM/FM/Bluetooth
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
  • No
  • No
  • Yes2018 Nonroad
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 11-4-21 @ 4248 hrs
  • GoodRed
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 11-4-21 @ 4248 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 11-4-21 @ 4248 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 11-4-21 @ 4248 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • FairWear present on top from contact with saddle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWear present on bottom from contact with circle
  • Good
comments, misc. repairs, general remarks
  • Retail Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 65%
  • Good
  • Good
tires
  • No
  • Yes
  • 83%
  • 14.00 R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone Versabuilt AT2980NoYesYes
Left FrontFirestone Versabuilt AT3083NoYesYes
Left RearFirestone Versabuilt AT3083NoYesYes
Right CenterFirestone Versabuilt AT3083NoYesYes
Right FrontFirestone Versabuilt AT3083NoYesYes
Right RearFirestone Versabuilt AT3083NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone