Quick Search

CAT 160M3 AWD

CAT 160M3 AWD

Year
2018
Working hours
5,780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 160M3 AWD
Tractor & Equipment Co.
Categorymotor graders
Serial NumberN9T00286
Unit Number24G0224
Catalog Number10113028
Year2018
Hours5,780 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax355,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL, INDUCEMENT OVERRIDE
CONTROLS, PERFORMANCE BUNDLE
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
DRAIN, GRAVITY, ENGINE OIL
ENG SN SYE25318 MSO AEVRL
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIPPER/SCARIFIER
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,17.5R25 MX XSNO+ * G2 MP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering