Quick Search

CAT 160M3AWD

CAT 160M3AWD

Year
2015
Working hours
7,726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 160M3AWD
Ziegler CAT
Categorymotor graders
Serial NumberN9T00106
Unit NumberN4628
Catalog Number10089679
Year2015
Hours7,726 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional information160M3 AWD MOTOR GRADER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
Customer Value Agreement (CVA) 2 year / 24 month CVA included
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
ENGINE S/N SYE05055
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
RH BLADE EXTENSION 4"X27"X1"
RIM, 14" X 25" AWD MP (SPARE)
SEAT BELT
STARTER, ELEC, EXTREME DUTY
UNKNOWN;PL321
WHEEL GP (TANDEMS)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • THE MACHINE IS STRAIGHT OVERALL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFUNCTIONAL.
gauges, operator station, console
1510
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodCD, BT & USB
  • Good
  • GoodAIR SUSPENSION.
  • Good
  • Fair
engine
710
  • YesNORMAL.
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • THE EMISSIONS ARE PERFORMING NORMAL.
  • Good
  • GoodASH SERVICED AT 4,059 HOURS.
cooling system
630
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 38 DEGREE WEATHER.
  • No
  • Fair
  • Fair
  • Fair
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
610
  • THE ALL WHEEL DRIVE IS FUNCTIONING NORMAL.
  • FairCOUPLE HOSES OUTER LAYER SKIMMED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • THE MACHINE IS STEERING NORMAL.
  • GoodMINIMAL PLAY.
  • GoodMINIMAL PLAY.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJOYSTICK
  • Good
brake
500
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
430
  • THE DRIVETRAIN IS FUNCTIONING NORMAL.
  • Fair
  • GoodFUNCTIONAL.
  • GoodNO LEAKS.
  • GoodBOTH NORMAL.
  • Fair
  • FairORIGINAL
  • Good
hydraulics
1400
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
ripper
700
  • CAT MULTI SHANK
  • THE RIPPER IS IN GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • ALL TIRES ARE IN GOOD CONDITION.
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMAXAM MS30170NoNoNo
Left FrontMAXAM MS30170NoNoNo
Left RearMAXAM MS30170NoNoNo
Right CenterMAXAM MS30170NoNoNo
Right FrontMAXAM MS30170NoNoNo
Right RearMAXAM MS30170NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE HAS NORMAL OVERALL OPERATION & PERFORMACE WITH SMOOTH ENGINE AND NORMAL SHIFTING TRANSMISSION. THE TIRES ARE IN GOOD CONDITION.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering