Quick Search

CAT 140M

CAT 140M

Year
2012
Working hours
8,604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Fargo, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 140M
Butler Machinery Co.
Categorymotor graders
Serial NumberM9J00645
Unit NumberMA33933
Catalog Number10091052
Year2012
Hours8,604 h
CountryUnited States
LocationFargo, United States
Pricing
Price Excluding Tax139,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIP CONTROLTIP CONTROL
Differential LockDifferential Lock
Side ShiftSide Shift
Arrangement, SnowArrangement, Snow
Additional information**HOURS AND SPECS NOT VERIFIED**
16" BLADE
2012 CAT 140M MOTOR GRADER AWD
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
BRIDGESTONE 14.00 R24 @ 27-30/32
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
END BITS, OVERLAY
FENDERS, FRONT, AWD
FENDERS, REAR
FRONT LIFT & SNOW WING
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOUNTING, FRONT LIFT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
VARIABLE HOURSEPOWER
WEATHER, COLD PLUS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0190
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1160
  • Yes
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
engine
080
  • Yes
  • Yes
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
080
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
050
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
transmission
1200
  • No
  • Yes
  • No
  • TRANSMISSION RECONDITIONED 12/2022 at 7853 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
0140
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
080
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
drivechain / tandems
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
2140
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
blade
0110
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
snow wing
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • 14.00 R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBRIDGESTONENo
Left FrontBRIDGESTONENo
Left RearBRIDGESTONENo
Right CenterBRIDGESTONENo
Right FrontBRIDGESTONENo
Right RearBRIDGBRIDGESNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering