Quick Search

CAT 140M

CAT 140M

Year
2010
Working hours
10,003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
North Platte, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 140M
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberB9D02708
Unit NumberEQN192491
Catalog Number10090640
Year2010
Hours10,003 h
CountryUnited States
LocationNorth Platte, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ether AidEther Aid
Defroster FanDefroster Fan
Arrangement, SnowArrangement, Snow
Blade ExtensionBlade Extension
Steering Type - JoystickSteering Type - Joystick
VHP PlusVHP Plus
Additional information140M MOTOR GRADER
ALTERNATOR 150 AMP (AC)
BASE & 2 (FL RIP)
BLADE 14' X 27" X 1"
CAB PLUS
COMFORT PACKAGE - 1
CONVERTER COMMUNICATION (CB)
CUTTING EDGE 14' BLADE
END BITS OVERLAY
FILM ENGINE VHP PLUS
GLOBAL ARRANGEMENT
GUARD DEBRIS
GUARD TRANSMISSION
HEATER ENGINE COOLANT 120V
HITCH TOWING
LANE 3 ORDER
LANGUAGE ENGLISH
LIFT GROUP MANUAL FRONT
LIGHT WARNING BEACON STROBE HS
LIGHTS FRONT HEADLIGHTS HIGH
LIGHTS WORKING PLUS
LINES RIPPER ADDITIONAL
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED 24V
MOLDBOARD 14 FT PLUS
MOUNTING FOR WARNING LIGHT
MOUNTING FRONT LIFT
No Compressor
Online Owner's Manual
PRODUCT LINK PL321
RADIO 12V AM/FM WEATHERBAND
ROLL ON-ROLL OFF
SHADE SUN
TIRES 14.0R24 BS VKT 1* MP
TRANSMISSION AUTOSHIFT
WEATHER COLD PLUS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches and scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2010
engine
710
  • YesMinor
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
610
  • No
  • FairCoolers all need blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear work lights broke or inoperable
transmission
1010
  • No
  • No
  • Good
  • Good
  • FairNeeds blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodjoystick
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHydraulic fluid does not read on the site gauge
  • Good
blade
920
  • Good
  • FairHas a little play
  • FairMinor wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 50%
  • 14.00R-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone16NoNoNo
Left FrontBridgestone4NoNoNo
Left RearBridgestone16NoNoNo
Right CenterBridgestone16NoNoNo
Right FrontBridgestone6NoNoNo
Right RearBridgestone16NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering