Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 140M
2008
11454 Hours
HOLT CAT
Brand
CAT 140M
Category
motor graders
Serial Number
B9D01582
Unit Number
CES001857
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 140M
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 140M
Year
2008
Working hours
11,454 h
Print
Add to favorites
‹
›
×
Videos of CAT 140M
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
144,000
HOLT CAT
Asherton, TX
+1 7262167607
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 140M
HOLT CAT
Category
motor graders
Serial Number
B9D01582
Unit Number
CES001857
Catalog Number
10037680
Year
2008
Hours
11,454 h
Country
United States
Location
ASHERTON, United States
Pricing
Price Excluding Tax
144,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AM FM CD RADIO
AM FM CD RADIO
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
EPA LABEL
EPA LABEL
CE PLATE
CE PLATE
BEACON
BEACON
JOYSTICK STEERING
JOYSTICK STEERING
VARIABLE HORSEPOWER
VARIABLE HORSEPOWER
PUSHBLOCK
PUSHBLOCK
Additional information
14' MOLDBOARD
MIRRORS
Online Owner's Manual
RIPPER, MULTI-SHANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
0
0
crankcase guard / transmission guard
Good
decals
Good
engine enclosures
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Good
pre-cleaner bowl
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Good
safety items
5
1
0
rops
Yes
LEFT REAR BOTTOM CORNER HAS SOME MINOR RUST, INSIDE CAP POST PLATE HAS SOME SMALL HOLES
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
beacon / strobe
Good
horn
Good
parking brake - safety items
Good
safety locks / pins
Good
seat belt / date
Fair
EXPIRED, DAMAGED LATCH
gauges, operator station, console
16
0
1
air conditioner - gauges, operator station, console
Good
A/C BLOWS COLD
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
CRACKED LEFT SIDE BLASS, SEALED WITH CAULKING
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Poor
DISPLAY IS DAMAGED
radio type & condition
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
switches
Good
windshield wipers
Good
engine
7
1
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
oil leaks
Yes
HAS SOME OIL LEAKS
water in oil
No
notes - engine
ENGINE SOUNDS AND RUNS GOOD, HAS SOME OIL LEAKS
oil pressure (h/l/n)
GOOD
smoke color (b/d/l/w)
NO SMOKE
air cleaners
Fair
anti-freeze color / level
Good
RED
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
8
0
0
notes - cooling system
NO ISSUES
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
0
0
active codes
No
HAS SOME LOGGED CODES, SEE PRODUCT STATUS REPORT
signal lights
Yes
notes - electrical, starting and charging system
STARTS WITH NO ISSUES
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
9
0
0
leaks - transmission
No
transmission - noisy
No
notes - transmission
TRANSMISSION SHIFTS ALL GEARS
case - transmission
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
11
0
0
notes - steering
ALL WHEEL / STEERING FUNCTIONS WORK PROPERLY
articulate p & b
Good
king pins
Good
lines / fittings
Good
steering cylinder
Good
steering frame
Good
steering linkage
Good
steering operating condition
Good
steering valve
Good
tie rods / rod ends
Good
wheel / joystick
Good
wheel lean cylinder - steering
Good
brake
7
0
0
notes - brake
BRAKES WORK PROPERLY
accumulators
Good
brake linkage
Good
control valve
Good
lines
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
3
0
0
drivetrain / tandem notes
NO ISSUES
differential
Good
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
9
1
0
leaks - hydraulics
No
notes - hydraulics
ALL HYDRAULIC FUNCTIONS WORK PROPERLY, NO LEAKS OR ISSUES NOTICED
circle drive box
Good
circle side shift cylinder
Good
cylinder mounts / pins
Good
hydraulic lines / fittings
Good
hydraulic pump
Good
hydraulic valves
Good
lift cylinders
Good
operating condition - hydraulics
Good
side shift cylinder
Fair
BLADE SIDE SHIFT CYLINDER HAS SOME FLUID SEEPS FROM CYLINDER SEAL
tank / sight glass / cap
Good
blade
5
2
0
notes - blade
ALL BLADE FUNCTIONS WORK PROPERLY, CIRCLE HAS SOME WEAR
circle a frame
Good
circle frame
Good
circle shoes / inserts
Fair
HAS SOME WEAR / SLACK
cutting edge
Good
cylinder balls / caps
Fair
HAS SOME WEAR
face / moldboard
Good
ring gear
Good
ripper
7
0
0
ripper notes
RIPPER RAISES AND LOWERS PROPERLY
beam
Good
brackets / studs
Good
cylinders
Good
frame
Good
lines / fittings - ripper
Good
pins / bushings
Good
shanks / ripper (get)
Good
tires
Notes - TIRES
RF TIRE IS USED, ALL OTHER TIRES ARE NEW, RF TIRE HAS SOME MINOR CUTS THROUGHOUT
Tire Size - TIRES
14.00-24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
FIRESTONE SUPER ROCK GRIP DEEP TREAD
58
100
No
No
No
Left Front
FIRESTONE SUPER ROCK GRIP DEEP TREAD
58
100
No
No
No
Left Rear
FIRESTONE SUPER ROCK GRIP DEEP TREAD
58
100
No
No
No
Right Center
FIRESTONE SUPER ROCK GRIP DEEP TREAD
58
100
No
No
No
Right Front
FIRESTONE SUPER ROCK GRIP DEEP TREAD
44
75
No
Yes
Yes
Right Rear
FIRESTONE SUPER ROCK GRIP DEEP TREAD
58
100
No
No
No
comments, misc. repairs, general remarks
comment 1
MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS GOOD, ALL HYDRAULIC FUNCTIONS WORK, TRANSMISSION SHIFTS ALL GEARS, A/C BLOWS COLD, HORN AND BACK UP ALARM WORK, LIGHTS WORK, WIPERS WORK, BRAKES WORK, ALL BLADE FUNCTIONS WORK,
comment 2
STEERING AND ARTICULATE FUNCTIONS WORK, INSIDE CAB IS CLEAN AND IN GOOD CONDITION,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 140M on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.