Quick Search

CAT 140MAWD

CAT 140MAWD

Year
2008
Working hours
9,564 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 140MAWD
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberB9M00376
Unit NumberEQN078916
Catalog Number4862538
Year2008
Hours9,564 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
TRANSMISSION GUARDTRANSMISSION GUARD
Air Suspension SeatAir Suspension Seat
Guard, TransmissionGuard, Transmission
RipperRipper
Arrangement, SnowArrangement, Snow
Drive - All WheelDrive - All Wheel
Additional information17.5 RUBBER
BASE & 1 (FL)
BASE FUNCTION HYD PLUS TWO AUX CIRCUITS
Blade, 14' x 24" x 7/8"
CIRCLE SLIP CLUTCH
CONVERTER COMMUNICATION (CB)
COVER, HYD OIL COOLER, AWD
Covers, Screen
Cutting Edge, 14' Blade
Door, Cab, Right Hand Side
DRAIN, ECOLOGY ENGINE GRAVITY
Enclosed Cab
END BITS, STANDARD
ENGINE THX23250
EXTENSION, BLADE 24" X 24" LH
EXTERNAL HEATED MIRRORS,
FILM, ENGINE, VHP PLUS, AWD
GLOBAL ARRANGEMENT
GPD SYSTEM
GPS SYSTEM
HEAT AND A/C
Hitch, Towing
Ladder, Cab, Right Hand Side
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT, WARNING, BEACON, STROBE
Lights, front Headlights, low
LIGHTS, RIPPER 3 X 3
Lights, Road 3 x 3
LIGHTS, WORK, HEEL 3 X 3
Lines, Ripper
LINES, STANDARD W/O ACCUMULATOR
MOTORGRADERS
Mounting, Front Lift
No Compressor
OIL, HYDRAULIC, AWD
Online Owner's Manual
Precleaner, SY-Klone
PRODUCT LINK, PL321
PUSH PLATE, COUNTERWEIGHT
Radio Ready, Entertainment
RADIO, 12V AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
Tank, Fuel, Standard
TIRES, 17.5R25 MX XTLA 1* MP
TRANSMISSION AND DRIVE LINE CZM02326
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1350
  • YesDirt and oil
  • No
  • Good
  • Good
  • Good
  • FairCracking and peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMisaligned
  • FairScratched, chipped and faded
  • FairRear gooseneck cowling - left side is damaged
  • Good
  • Good
  • Good
  • Good
  • FairLeft is bent / Right side has a hole
safety items
600
  • YesROPS certificate - ISO: 3471-1994 / FOPS certificate - ISO: 3449-1992 Level II
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2008
gauges, operator station, console
1520
  • No
  • No
  • No
  • Good
  • FairLeft joystick armrest is disassembled and the hardware is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe parking brake switch indicator is broke out. The right blade control mode switch has logged 20 fault codes in the last 513 hours
  • Good
engine
810
  • YesSlight
  • No
  • Yes
  • Yes
  • No
  • YesRocker box cover gasket
  • No
  • No
  • Normal
  • Normal
  • FairNeed service
  • GoodRed, ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • Yes8 speed countershaft powershift
  • No
  • Universal Joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good8 speeds forward
  • Good6 speeds reverse
all wheel drive
610
  • Good
  • Good
  • Good
  • Good
  • FairLeft and right are leaking
  • Good
  • Good
steering
1030
  • FairWorn
  • Good
  • FairRubbed spots
  • Good
  • FairP&B are worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
520
  • Good
  • Good
  • Good
  • FairRight side is leaking
  • Good
  • FairRight side is leaking
  • Good
hydraulics
940
  • Yes
  • Good condition
  • The circle drive pinion has some minor wear present
  • Fair condition - The ripper cylinder is leaking from around the head seals
  • Fair condition - The wheel lean cylinder is leaking from around the cylinder rod seals
  • Good
  • Good
  • FairWorn / Need adjustment
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking
  • FairLow
  • Good
blade
551
  • 14 moldboard
  • FairBroken and repaired
  • Good
  • FairWorn
  • Good
  • FairNeeds adjustment
  • Good
  • Good
  • PoorNeeds replacement
  • FairWorn
  • Good
  • FairWorn
ripper
520
  • 11RM004
  • Good
  • Good
  • FairLeaking
  • Good
  • FairLeaking
  • Good
  • Good
tires
  • No
  • Yes
  • 0
  • 14.00-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone075NoYesNo
Left FrontBridgestone06NoYesYes
Left RearBridgestone0NoYesNo
Right CenterBridgeston0NoNoNo
Right FrontBridgestone0NoYesYes
Right RearBridgestone0NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering