Quick Search

CAT 140M3

CAT 140M3

Year
2017
Working hours
3,014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9D00779
Unit Number516046
Catalog Number10089844
Year2017
Hours3,014 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax350,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1125 CCA BATTERIES, 24V/150 AMP
2017 CATERPILLAR 140M3 GRADER
2930/11/03/23
30 AMP CHARGING RECEPTICLES
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 1 (RIP)
BEACON, LOW PROFILE CAB,
CAB, PLUS (STANDARD GLASS)
CAB,PLUS INTERIOR,AC,HEAT,DEF
CAMERA, REAR VISION
CARBIDE INSERT CUTTING EDGES
CAT CERTIFIED USED
CIRCLE DRIVE SLIP CLUTCH, EROPS
CLEAN EMISSIONS MODULE TIER 4FIN
CONTROL, AUTO ARTICULATION FULL
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER GP
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
ENGINE,C9.3, 252HP, TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
FEDERAL LIGHT BAR
GLOBAL ARRANGEMENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEADLINER, WASHER-WIPERS (3)
INSTRUMENT CLUSTER,CAT MESSENGER
INTERIOR LIGHT, DEFROST FAN,
JOYSTICK CONTROLS, ADVANCED
KIT, ACCUMULATOR, BLADE LIFT
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RADIO GP - AM/FM BLUETOOTH
REAR CAB BEACONS (2)
REAR HITCH (FABRICATED)
RIPPER/SCARIFIER
SCREEN AS
SEAT BELT
SEAT, HEATED , AIR SUSP.
SPARE RIM 14 X 24
STABLE BLADE
STARTER, ELECTRIC, HEAVY DUTY
SUPPLEMENTAL STEERING,ETHER AID,
TIRES,BS 14.00R24 VSTEEL @60%
TOOTH, STRAIGHT
TRANSMISSION, AUTOSHIFT 8F-6R
TRAVEL ALARM, 12V PWR PORT
WEATHER, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairVent on fuel cap broken
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • NoBut the customer says that the engine is new.
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 61%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center2165NoNoNo
Left FrontBridgestone vsteel ultra traction2475NoNoNo
Left Rear1856NoNoNo
Right Center1959NoNoNo
Right Front2062NoNoNo
Right Rear1753NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering