Quick Search

CAT 140M3AWI

CAT 140M3AWI

Year
2019
Working hours
1,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 140M3AWI
Foley Equipment Company
Categorymotor graders
Serial NumberN9J00994
Unit NumberWUC0283
Catalog Number10077220
Year2019
Hours1,872 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax499,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
EC520- WNN00420-1533J011YU
TD520- WNN00623 -2582J239XT
MS975- WNN00634-2343J261A3
MS975- WNN00634-2343J261A3
RADIO- WNN00317-2432J107SQ
SNM941-6234F00525
VM510-154023351086
GS510-1503J044ZP
GS510-1113J126ZP
GS520-2683J260ZP
RS400-2073J508RV

*****3D INTEGRATED 11/29/23*****
***WARRANTY END DATE 11/28/28***
2019 MODEL
ARTICULATION GUARD
BASE + 2 (FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-FULL
DRAIN, GRAVITY, ENGINE OIL
FAN, DEFROSTER, REAR WINDOW
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
STABLE BLADE
STANDARD GLASS
TANK, FUEL, STANDARD
TIRES,17.5R25
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering