Quick Search

CAT 140M3

CAT 140M3

Year
2015
Working hours
7,795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00256
Unit Number519220
Catalog Number10110777
Year2015
Hours7,795 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional information12V PWR PORT, AM-FM RADIO,BLTH
150 AMP ALTERNATOR
2015 CATERPILLAR 140M3AWD GRADER
5LB FIRE EXTINGUISHER
7793/02/27/24
AC, HEAT, DEF, ROPS, HEADLINER,
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 5 (WM,WT,DA1,FL,RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONVERTER, COMMUNICATION CB
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX,
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP, TIER 4
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, HYDRAULIC
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, PLUS
LIGHTS,FRONT HEADLIGHTS,HIGH
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME RDY
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC, COLD, 0W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
RIPPER/SCARIFIER
SAFETY BEACON, SMV SIGN,VHP PLUS
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
THROTTLE LOCK, EPA LABEL,
TIRES, 17.5R25 MX XSNO (6) @40%
TRANSMISSION, AUTOSHIFT
TRAVEL ALARM, FLOOR MAT,
WING, 144" RIPPER SNOW (IN YARD)
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft step bent
safety items
502
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNot functioning
  • Good
  • PoorExpired
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Good
  • Good
  • FairNeed replaced
  • Good
  • Good
  • Good
  • Good
  • FairNeed replaced
  • Good
  • Good
  • Good
ripper
601
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNo shanks
snow wing
700
  • 7YW04142
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Average life on tandems is 24%, fronts are recapped.
  • 17.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin X SnoPlus925NoNoNo
Left FrontYesNoNo
Left Rear822NoNoNo
Right Center1028NoNoNo
Right FrontYesNoNo
Right Rear822NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering