Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2018
Working hours
3,672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 140M3 AWD
Wheeler Machinery Co.
Categorymotor graders
Serial NumberN9J00904
Unit NumberAA006563U
Catalog Number10110949
Year2018
Hours3,672 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax317,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*BLADE, 14' X 24" X 7/8"
*CONVERTER GP
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*RADIO GP - AM/FM
*SCREEN AS
*SEAT, HEATED
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
BASE + 3 (FL,DA1,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
FAN, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRICED 03/01/24 DA (BASE+3)
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
STARTER, ELECTRIC, HEAVY DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
TOOTH, STRAIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering