Quick Search

CAT 140M 2

CAT 140M 2

Year
2014
Working hours
3,276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 140M 2
WYOMING MACHINERY
Categorymotor graders
Serial NumberM9D01649
Unit NumberM9D1649
Catalog Number1941310
Year2014
Hours3,276 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax287,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information1121

ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
PUSH PLATE
RIPPER-SCARIFIER, REAR
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 BS VKT 1* MP
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering