Quick Search

CAT 140M2 AWD

CAT 140M2 AWD

Year
2013
Working hours
10,204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9J00798
Unit Number491587
Catalog Number4912212
Year2013
Hours10,204 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax224,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information10199 BW 8/1/23
150 AMP ALTERNATOR, ROPS-FOPS
2013 CATERPILLAR 140M2 GRADER
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COLD START
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
ENGINE,C9.3 VHP,243HP, TIER 4
EXTENSION,BLADE,24"X 27"X1" RH
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK, HEEL, 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC COLD OW
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RADIO, 12V,AM/FM WEATHERBAND
RECON MAJOR TRANSMISSION 1/31/23
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION,CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS, TRAVEL ALARM
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES, TITAN 14.-24 @20-80% ALL
TRANSMISSION, AUTOSHIFT F8-R6
WEATHER, COLD PLUS
WIPER/WASHER,REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • Good
  • FairFull of dirt
  • FairNormal wear
  • FairAt the shop
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Good
  • Good
  • FairDate?
  • Good
  • Good
gauges, operator station, console
1400
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine has been replaced
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
300
  • Good
  • Good
  • Good
steering
720
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
300
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • FairNormal wear/movement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
080
  • Chrome blade will be swapped on to new machine.
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • FairBearings have movement
ripper
300
  • Ripper shanks at shop
  • Good
  • Good
  • Good
tires
  • Yes
  • 20-80%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTitanNoNoNo
Left FrontTitanNoNoNo
Left RearAeolusNoNoNo
Right CenterTitanNoNoNo
Right FrontTitanNoNoNo
Right RearTitanNoNoNo
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering