Quick Search

CAT 140M2AWD

CAT 140M2AWD

Year
2012
Working hours
16,014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 140M2AWD
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberR9G00196
Unit NumberEQN198863
Catalog Number10111644
Year2012
Hours16,014 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Auto ShiftAuto Shift
Circle ClutchCircle Clutch
Defroster FanDefroster Fan
Front Hitch/LiftFront Hitch/Lift
Throttle LockThrottle Lock
Additional information140M2 AWD MOTOR GRADER
ARTICULATION GUARD
BASE & 3 (WM,WT- NO FLOAT,FL)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
ENGINE AR-COMPL
EXTENSION, BLADE, 24"X 27" LH
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14 FT, PLUS
MOTORGRADERS
MOUNTING, FRONT LIFT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
TRANSMISSION AR
WEATHER, COLD PLUS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairTorn in spots
  • Good
  • Good
  • FairRight side of cooler door is cracked
  • Good
  • Good
  • Good
  • Good
  • Fairpaint is scratched and chipped
  • Good
  • Good
  • Good
  • FairSurface rust in spots
  • FairLeft middle entry step is bent
safety items
420
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairCamera is inoperable
  • Good
  • FairShould be replaced due to age
gauges, operator station, console
1510
  • No
  • No
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairArm rests are worn
  • Good
  • Good
  • Good
engine
710
  • No
  • NoEngine oil level is low. Engine may be using some oil
  • No
  • NoOil cooler housing is leaking
  • No
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesArticulation code may have a sensor issue
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
910
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSides of transmission are covered in oil and grime. Area needs cleaned to determine leak location
  • Good
  • Good
  • Good
all wheel drive
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
420
  • FairPinion seal is leaking
  • Good
  • FairRight pivot is leaking
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • Good
  • Good
  • Good
  • FairPlay is present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
641
  • Good
  • Good
  • PoorAll inserts are worn to the point of replacement
  • Good
  • FairPlay is present
  • Good
  • FairFrog has some wear
  • FairInserts are near point of replacement
  • Good
  • Good
  • FairFair amount of play is present
tires
  • Yes
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Sno Plus34NoNoNo
Left FrontMichelin Sno Plus9NoYesNo
Left RearMichelin Sno Plus34NoNoNo
Right CenterMichelin Sno Plus3434NoNoNo
Right FrontMichelin Sno Plus5NoYesNo
Right RearMichelin Sno Plus34NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering