Quick Search

CAT 140M2AWD

CAT 140M2AWD

Year
2014
Working hours
8,541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 140M2AWD
Ziegler CAT
Categorymotor graders
Serial NumberR9G00356
Unit NumberEQ0111947
Catalog Number10093491
Year2014
Hours8,541 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationNEW TIRES
EROPS
A/C
HEATER
LIGHTS
14' MOLDBOARD
2 FOOT RIGHT EXTENSION
HEATED MIRRORS
17.5 x 25 TIRES
ENG COOL HTR
ETHER AID
PROD LINK
SNOW ARRANGEMENT
RADIO
REAR CAMERA

140M2AWD
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
CLEAN EMISSIONS MODULE
COMFORT PACKAGE
CONVERTER GP
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
ENGINE AR-COMPL
EXTENTION LH 2'
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14 FT, PLUS
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
RADIO GP - AM/FM
SCREEN AS
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XSNO+ 1* MP
TRANSMISSION AR
WEATHER, COLD PLUS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodCould use new blades
engine
810
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal 70psi high idle
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodHas 10/23 on engine oil and fuel filters. Sticker in cab says next service 8678 hrs.
  • Good
  • Good
emissions
110
  • No
  • Fair
  • GoodLast ash service 5008 hrs
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1010
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1110
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
830
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • Yes
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTriangleNewNoNoNo
Left FrontTriangleNewNoNoNo
Left RearTriangleNewNoNoNo
Right CenterTriangleNewNoNoNo
Right FrontTriangleNewNoNoNo
Right RearTriangleNewNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering