Quick Search

CAT 140GC

CAT 140GC

Year
2022
Working hours
126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140GC
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberW9400418
Unit Number521875
Catalog Number10118316
Year2022
Hours126 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax345,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RipperRipper
Additional information126 GD 4/16/24
2022 CATERPILLAR 140GC GRADER
AS IS / AS RECEIVED
BASE + 2 (RIP, FL)
BATTERIES 12V/145A 900CCA SYS
CAB, ROPS, LOW PROFILE, BASE
CIRCLE SAVER
COVERS, UNDER CAB OR CANOPY
DECALS, ANSI, TND
DEMAND FAN, TRAVEL ALARM,
DRAWBAR, SLIP CLUTCH
E-THROTTLE CONTROL, DOME LIGHT,
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE, C7.1, 176 HP, TIER 4
ENGINE, STAGE V, W/O AIR COMPR
FAN, STANDARD TND
FLOOR MAT, HEADLINER, RV MIRROR,
GLOBAL ARRANGEMENT
HVAC, W/O AIR COMPRESSOR TND
LIFT GROUP, MANUAL 1.5"
LIGHTS, FRONT AND REAR FACING
LIGHTS, LOW BAR
LINK BAR, MANUAL TND
LOCK OUT, MANUAL
MIRROR GROUP, INTERNAL
MIRROR, EXTERNAL BASIC
MOLDBOARD, 14', PLUS
MOUNT, SWITCH GROUP
NO ACCUMULATORS
Online Owner's Manual
PLATE, LICENSE
PRECLEANER, SY-KLONE
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
SEAT, CLOTH, AIR SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 14.0R24 BS VUT * L2 MP
TOOL BOX
TRANSMISSION, AUTO 6F-3R
WALKWAY
WARNING BEACON
WASHER-WIPERS, FRT/RR, ECO MODE,
WEATHER PACKAGE, COLD, PLUS
WET DISC BRAKES, DRAWBAR/HITCH,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 82%
  • 14.00r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center2681NoNoNo
Left FrontBridgestoneV-Steel Ultra Traction2887NoNoNo
Left Rear2681NoNoNo
Right Center2681NoNoNo
Right Front2784NoNoNo
Right Rear2578NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering