Quick Search

CAT 140GC

CAT 140GC

Year
2021
Working hours
1,412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 140GC
RING POWER SYSTEMS
Categorymotor graders
Serial NumberW9400311
Unit NumberW9400311
Catalog Number10005857
Year2021
Hours1,412 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax279,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBASE + 1 (MMS)
CAB, ROPS, HIGH PROFILE, BASE
CAMERA, REAR VISION
CIRCLE SAVER
COVERS, UNDER CAB OR CANOPY
DECALS, ANSI, TND
DIGITAL BLADE SLOPE METER
DRAWBAR, SLIP CLUTCH
ENGINE, STAGE V, W/O AIR COMPR
FAN, STANDARD TND
GLOBAL ARRANGEMENT
HITCH, TOWING
HVAC, W/O AIR COMPRESSOR TND
LANE 3 ORDER
LIGHTS, FRONT AND REAR FACING
LIGHTS, LOW BAR
LIGHTS, WORKING, PLUS
LINK BAR, HYDRAULIC TND
LOCK OUT, MANUAL
MAXAM MS301
MID MOUNT SCARIFIER PACKAGE
MIRROR GROUP, EXTERNAL, BASE
MIRROR GROUP, INTERNAL, DUAL
MOLDBOARD, 14', PLUS
MOUNT, SWITCH GROUP
NO ACCUMULATORS
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
PUSH PLATE, COUNTERWEIGHT
RIMS ONLY, 14" X 25" MP
ROLL ON-ROLL OFF
SEAT, CLOTH AIR SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
WALKWAY
WARNING BEACON
WEATHER PACKAGE, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering