2014 CAT 14M For Sale - 493,844 USD | Cat Used
Quick Search

CAT 14M

CAT 14M

CAT Certified
Year
2014
Working hours
4,509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 14M
Westrac Used Equipment WA
Categorymotor graders
Serial NumberR9J01243
Unit NumberW107237
Catalog Number10095497
Year2014
Hours4,509 h
CountryAustralia
LocationPERTH AIRPORT, Australia
Pricing
Price Excluding Tax493,844 USD
Tax (10%)49,384 USD
Price Including Tax543,228 USD
Details
Accessories
Air ConditionerAir Conditioner
Drive - TandemDrive - Tandem
Moldboard Size - 14'Moldboard Size - 14'
Ripper - Multi-ShankRipper - Multi-Shank
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Guard, TransmissionGuard, Transmission
Circle ClutchCircle Clutch
PushblockPushblock
Steering Type - JoystickSteering Type - Joystick
Supplemental SteeringSupplemental Steering
Additional information2014 Used Caterpillar 14M Motor Grader

** SEVERAL UNITS TO SELECT FROM - CONFIGURATIONS MAY DIFFER **
** FIRST UNIT COMPLETED BY WESTRAC **

WesTrac,
Western Australia,
WA,
Cat,
Caterpillar,
Used,
Used Equipment
Motor Grader,
Grader, Tractor

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

2 X EMERGENCY STOP
20.5R25 Magna New.
Battery Box Insulation Cover
Customer Value Agreement (CVA) 12mnth Agreement
Disconnect Switch Starter & Battery
Fire Extinguisher 2.5kg
Fire Extinguisher 9kg
Machine High Vis
NEW PAINT
Online Owner's Manual
Protection Warranty P&H - 12mths / 3000 hrs.
SEAT COVER
UHF 2-Way Radio
Wheel Chock x 2
WINDOW TINT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 12mnth Agreement
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering