Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 14E
1973
8616 Hours
NMC
Brand
CAT 14E
Category
motor graders
Serial Number
12K02354
Unit Number
EQN178121
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 14E
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 14E
Year
1973
Working hours
8,616 h
Print
Add to favorites
‹
›
×
Videos of CAT 14E
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
25,000
NMC
Omaha, NE
+1 402 891 8600
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 14E
NMC CAT - Council Bluffs
Category
motor graders
Serial Number
12K02354
Unit Number
EQN178121
Catalog Number
10031863
Year
1973
Hours
8,616 h
Country
United States
Location
Omaha, United States
Pricing
Price Excluding Tax
25,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
HIGH PROFILE CAB/ROPS
HIGH PROFILE CAB/ROPS
Additional information
14' MOLDBOARD
14' MOLDBOARD
DEFROSTER FAN
MOTORGRADERS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
3
0
cleaning required
Yes
s.o.s. taken
No
bumper
Good
cab or canopy
Good
decals
Fair
engine enclosures
Good
front frame welds
Good
grab irons
Good
hood
Good
paint
Fair
Paint is scratched, chipped and has surface rust
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Fair
Cab entry steps are bent
safety items
0
0
1
safety decals in place / legible
Yes
parking brake - safety items
Poor
Brake is inoperable
gauges, operator station, console
6
1
0
current o&mm
No
current safety manual
No
dash console
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
meter replaced / working
Good
Unsure if hour on meter are actually hours on the machine
seat cushion / arm rest
Fair
Seat cover and arm rests are torn
switches
Good
engine
4
0
0
fluid levels ok?
Yes
oil leaks
Yes
Throttle shaft seal is leaking
water in oil
No
air cleaners
Good
Dusty
anti-freeze color / level
Good
operating condition - engine
Good
Engine batteries are dead. Customer stated that machine will run if push started
turbocharger / blower
Good
cooling system
6
1
0
leaks
No
belts / pulleys - cooling system
Fair
Belts looked to be weatherd
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
1
0
2
batteries / cables
Poor
Batteries are dead and need replaced
wiring
Good
work lights
Poor
Customer stated that work lights are inoperable
transmission
5
1
0
leaks - transmission
No
case - transmission
Good
controls - transmission
Good
operating condition - transmission
Fair
Batteries are dead. Customer stated the machine will run if push started. A visual inspection was done on the machine
seals
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
2
0
steering column / tilt
Good
steering operating condition
Fair
Batteries are dead. Customer stated the machine will run if push started. A visual inspection was done on the machine
wheel / joystick
Good
wheel lean cylinder - steering
Fair
Cylinder is leaking and needs resealed
brake
0
0
2
parking brake operation
Poor
Customer stated brakes are inoperable
service brake operation
Poor
Customer stated brakes are inoperable
hydraulics
4
3
0
leaks - hydraulics
Yes
circle side shift cylinder
Fair
Pinion seal is leaking
hydraulic lines / fittings
Good
hydraulic valves
Fair
Valve is leaking in spots
linkage
Good
operating condition - hydraulics
Fair
Batteries are dead. Customer stated the machine will run if push started. A visual inspection was done on the machine
side shift cylinder
Good
tank / sight glass / cap
Good
blade
3
4
0
circle a frame
Fair
A frame has been plated on both sides
circle frame
Good
circle shoes / inserts
Fair
Circle looked to be in need of adjusting
cutting edge
Fair
Edges are worn to replacement
face / moldboard
Good
frog / base edge
Fair
Frog is worn into edge mount holes
ring gear
Good
tires
Radial
Yes
Tire Size - TIRES
14.00 - R24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Bridgestone V Steel
10
No
Yes
No
Left Front
Firestone
19
No
No
No
Left Rear
Bridgestone V Steel
14
No
Yes
No
Right Center
Bridgestone V Steel
14
No
Yes
No
Right Front
Firestone
19
No
No
No
Right Rear
Bridgestone V Steel
8
No
Yes
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 14E on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.