Quick Search

CAT 120M2T4

CAT 120M2T4

Year
2016
Working hours
7,183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 120M2T4
RING POWER SYSTEMS
Categorymotor graders
Serial NumberM9C00664
Unit NumberM9C00664
Catalog Number4900827
Year2016
Hours7,183 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax189,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
Additional informationANTIFREEZE WINDSHIELD WASHER
BASE + 1 (MMS)
CAB, PLUS
CAMERA,REAR VISION
COMFORT PACKAGE
COOLANT, 50/50, -35C (-31F)
DRAWBAR, 6 SHOE CIRCLE GUIDES
ENGINE AR, EPA/ARB FLEX
GLOBAL ARRANGEMENT
HITCH, TOWING
INSTALLATION ARRANGEMENT
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, HYDRAULIC 1.5"
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SCARIFIER, FRONT V-TYPE 1.5HPL
STARTING, (50 MT)
TIRES, 17.5R25 MX XTLA * L2 SP
WEATHER, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering