Quick Search

CAT 12M

CAT 12M

Year
2016
Working hours
6,763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 12M
Westrac Used Equipment WA
Categorymotor graders
Serial NumberB9200403
Unit NumberW107902
Catalog Number10119374
Year2016
Hours6,763 h
CountryAustralia
LocationPerth Airport, Australia
Pricing
Price Excluding Tax169,985 USD
Tax (10%)16,999 USD
Price Including Tax186,984 USD
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Drive - TandemDrive - Tandem
Moldboard Size - 14'Moldboard Size - 14'
RipperRipper
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Guard, TransmissionGuard, Transmission
Auto ShiftAuto Shift
Circle ClutchCircle Clutch
Cross SlopeCross Slope
Defroster FanDefroster Fan
PushblockPushblock
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Hydraulic ValvesHydraulic Valves
Throttle LockThrottle Lock
Cab Profile - HighCab Profile - High
Supplemental SteeringSupplemental Steering
Product LinkProduct Link
Additional information2016 Used Caterpillar 12M Motor Grader

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment

Motor Grader, Grader, Tractor

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

Online Owner's Manual
Special Offers CCU 12 P&H WARRANTY 12 MONTHS/ 3000HRS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers CCU 12 P&H WARRANTY 12 MONTHS/ 3000HRS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering