Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 12M3
2016
6247 Hours
ALTORFER INC.
Brand
CAT 12M3
Category
motor graders
Serial Number
N9R00184
Unit Number
US00210
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 12M3
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 12M3
Year
2016
Working hours
6,247 h
Print
Add to favorites
‹
›
×
Videos of CAT 12M3
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
132,000
ALTORFER INC.
Oglesby, IL
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 12M3
Altorfer Inc.
Category
motor graders
Serial Number
N9R00184
Unit Number
US00210
Catalog Number
4898222
Year
2016
Hours
6,247 h
Country
United States
Location
Oglesby, United States
Pricing
Price Excluding Tax
132,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
EPA LABEL
EPA LABEL
JOYSTICK STEERING
JOYSTICK STEERING
LOW PROFILE CAB/ROPS
LOW PROFILE CAB/ROPS
THROTTLE LOCK
THROTTLE LOCK
FRONT HITCH/LIFT
FRONT HITCH/LIFT
TRANSMISSION GUARD
TRANSMISSION GUARD
LIFT GROUP
LIFT GROUP
Additional information
Inspection and pictures from 9-13-22 at 5,784 hours.
14' MOLDBOARD
14.00R24 TIRES
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BASE PLUS 1 AUX HYDRAULICS
BLUETOOTH RADIO
DEFROSTER FAN
ETHER AID
MIRRORS
Online Owner's Manual
REARVIEW CAMERA
SCARIFIER
SUPPLEMENTAL STEERING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
0
0
battery box
Good
cab or canopy
Good
Good condition, no damage.
crankcase guard / transmission guard
Good
decals
Good
draw bar
Good
No pull pin installed.
engine enclosures
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Good
pre-cleaner bowl
Good
Plastic turbo style.
radiator grill
Good
sheet metal
Good
steps / ladder
Good
Minor bends in lower LH steps.
safety items
5
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
Applies/holds correctly.
rear view camera
Good
seat belt / date
Good
June 2015.
gauges, operator station, console
17
0
0
air conditioner - gauges, operator station, console
Good
Cooling correctly.
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
Warning lights and alarm working correctly.
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
All fan speeds working correctly.
interior lights
Good
meter replaced / working
Good
Counting correctly.
monitoring panel / display
Good
radio type & condition
Good
CAT AM/FM weather band w/Bluetooth
seat cushion / arm rest
Good
Heated cloth seat.
seat suspension type / condition
Good
Air suspension.
switches
Good
windshield wipers
Good
All wipers and washers working correctly.
engine
8
0
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Good
anti-freeze color / level
Good
ELC.
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
No leaks.
governor / control
Good
operating condition - engine
Good
Engine starts and runs correctly.
turbocharger / blower
Good
No leaks.
emissions
2
0
0
leaks / type
No
after treatment system
Good
dpf condition / hours changed
Good
cooling system
5
0
0
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
hoses
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
5
0
0
active codes
No
ether aid
Yes
signal lights
Yes
All working.
alternator
Good
Charging correctly, 26.5 volts.
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
All working.
transmission
5
0
0
leaks - transmission
No
powershift
Yes
transmission - noisy
No
case - transmission
Good
No damage/leaks.
controls - transmission
Good
operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
9
0
0
articulate p & b
Good
No looseness felt.
king pins
Good
No looseness.
lines / fittings
Good
steering cylinder
Good
steering frame
Good
steering operating condition
Good
tie rods / rod ends
Good
No looseness.
wheel / joystick
Good
Joystick controls, GC.
wheel lean cylinder - steering
Good
brake
3
0
0
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
3
0
0
drivetrain / tandem leaks
Good
No leaks.
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
11
0
0
leaks - hydraulics
No
circle drive box
Good
No leaks.
circle side shift cylinder
Good
Dry.
hydraulic lines / fittings
Good
hydraulic pump
Good
No leaks.
hydraulic valves
Good
No evidence of leaks.
lift cylinders
Good
Both are dry.
linkage
Good
operating condition - hydraulics
Good
side shift cylinder
Good
Dry.
tank / sight glass / cap
Good
tip cylinder
Good
Dry.
blade
11
0
0
circle a frame
Good
circle frame
Good
circle shoes / inserts
Good
Minor looseness.
cutting edge
Good
Mikor wear in center, 80% remaining.
cylinder balls / caps
Good
Minor looseness, shims remaining.
face / moldboard
Good
frog / base edge
Good
Minor wear.
moldboard tip brackets / inserts
Good
No looseness, recently replaced.
ring gear
Good
saddle
Good
tip bracket pivots / bearings
Good
No looseness, recently replaced.
scarifer
7
0
0
front mount
Good
lines / fittings - scarifer
Good
pins & bushings - scarifer
Good
scarifer beam
Good
scarifer cylinders
Good
scarifer frame
Good
shanks / scarifier get
Good
tires
Radial
Yes
Tire Size - TIRES
14.00 R24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Samson
45
No
Yes
Yes
Left Front
Michelin
75
No
No
No
Left Rear
Unicure
40
Yes
Yes
No
Right Center
Bridgestone
45
Yes
Yes
No
Right Front
Michelin
75
No
No
No
Right Rear
Michelin
40
Yes
Yes
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 12M3 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.