Quick Search

CAT 12M3 AWD

CAT 12M3 AWD

Year
2019
Working hours
4,341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 12M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9B00900
Unit Number466782
Catalog Number4579249
Year2019
Hours4,341 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax320,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150 AMP ALTERNATOR
2054 GD 5/2/24
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY-1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CAT CERTIFIED USED
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER,COMMUNICATION (CB
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, STNDRD, W/OVERLAY
ENGINE, TIER IV
FAN, DEFROSTER, REAR WINDOW
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ARM, FOLD DOWN
LIGHTS, RIPPER 3X3
LIGHTS, ROADING, HALOGEN
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RADIO,12V,AM/FM,WTHRBAND/BL
RIPPER MOUNTNG
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANS OIL & FAN BRAKE BYPASS
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering