Quick Search

CAT 12M3AWD

CAT 12M3AWD

Year
2014
Working hours
9,811 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 12M3AWD
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberN9B00125
Unit NumberEQN180506
Catalog Number10046601
Year2014
Hours9,811 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax182,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
THROTTLE LOCKTHROTTLE LOCK
ALL WHEEL DRIVEALL WHEEL DRIVE
FRONT HITCH/LIFTFRONT HITCH/LIFT
RIPPERRIPPER
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Additional information12M3 AWD MOTOR GRADER
14' MOLDBOARD
AIR SUSPENSION SEAT
ARTICULATION GUARD
AUTO DIFFERENTIAL LOCK
BASE+4 (WM,WT-FLOAT,FL,RIP)
BLADE EXTENSION
BLUETOOTH RADIO
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE CLUTCH
COLD WEATHER PLUS PACKAGE AWD
DECALS, ENGLISH (U.S.)
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
EXTENSION,BLADE,24"X 27"X1" RH
FENDERS
FENDERS, FRONT, AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOTORGRADERS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
REARVIEW CAMERA
RIPPER-SCARIFIER, REAR
SEAT BELT W/INDICATOR
SHANKS/TEETH FOR SCARIFIER
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
TOOTH, RIPPER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor scratches, paint chipped off of and rusted on back of moldboard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJune 2014
gauges, operator station, console
1700
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodEntry door seal is loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 75%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMIchelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelin2475NoNoNo
Right RearMichelinNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering