X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,156 Search results for "Current filter"
1..919293..97
Displaying: 1093 - 1104 Sort by:   ads/page
Caterpillar 14G, 43,916 USDmotor graders
Williams Lake, BC, CA
Year: 1979, Working hours: 30165 h
FINNING CANADA

beaconsnow wing, Specifications
Caterpillar 12M, 111,344 USDmotor graders
Newcastle, NSW, AU
Year: 2011, Working hours: 12470 h
WESTRAC PTY. LTD. (NSW)

pushblockam fm radioauto shiftjoystick steeringtransmission guard
Caterpillar 140M AWD, 140,605 USDmotor graders
Saskatoon, SK, CA
Year: 2014, Working hours: 6804 h
FINNING CANADA (SASKATCHEWAN)
Caterpillar 12M, 111,344 USDmotor graders
Sydney, NSW, AU
Year: 2009, Working hours: 9136 h
WESTRAC PTY. LTD. (NSW)

pushblockauto shiftripperjoystick steeringthrottle lock
Caterpillar 160M, 120,111 USDmotor graders
Brandon, MB, CA
Year: 2012, Working hours: 9498 h
TOROMONT CAT

am fm cd radiosnow wingjoystick steeringtransmission guardlow profile cab/rops, Conditions
Caterpillar 12 K, 167,000 USDmotor graders
Nava, MX
Year: 2015, Working hours: 2040 h
MADISA

air conditionereropsproduct linkbeacon, Specifications Conditions
Caterpillar 160K, On Requestmotor graders
Ulaanbaatar, MN
Year: 2012, Working hours: 4233 h
WAGNER ASIA EQUIPMENT LLC
, Specifications Conditions
Caterpillar 12M, 113,499 USDmotor graders
Clayton, VI, AU
Year: 2008, Working hours: 9761 h
WILLIAM ADAMS PTY. LTD.

guard, transmission
Caterpillar 140M, 158,037 USDmotor graders
Sydney, NSW, AU
Year: 2012, Working hours: 7420 h
WESTRAC PTY. LTD. (NSW)

pushblockripperjoystick steeringtransmission guardlow profile cab/rops
Caterpillar 12G, 41,000 USDmotor graders
Monterrey, MX
Year: 1990, Working hours: 29313 h
MADISA
, Specifications Conditions
Caterpillar 160M, 98,904 USDmotor graders
Swift Current, SK, CA
Year: 2013, Working hours: 7701 h
FINNING CANADA (SASKATCHEWAN)
Caterpillar 140M, On Requestmotor graders
Santiago, CL
Year: 2014, Working hours: 9470 h
FINNING CHILE S.A.

pushblockauto shiftjoystick steeringtransmission guardthrottle lock, Conditions
 
Compare products
1..919293..97